??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BES 08,0-KB-3
HELP_VARIABLE
Company
Balluff
Description
Fastening Technology
Bill of material
BALLUFF BES 08,0-KB-3
VERF
Availability
Available
BC
Order code
BAM00A5
TC
Product identifier
BES 08,0-KB-3
PX
Product view
42883_01
GR
Diameter
mm
POS
position
mm
MOUNTING
Mounting
TECH
Tech. Details
Tech. Detail
ICON
W
Weight
0.005 Kg
TRAFFIC
Customs number
39263000
MANUALDE
Manual EN
MANUALEN
Manual EN
DESCRIPT
Description
Version = Mounting block, Use = for sensors Ø8 mm, For M08 sensors, Material = PA 6, Dimension = 16 x 12 x 20 mm, Mounting part = Screws, clamps
CAE
MultiCAE (EPlan, Zuken, Siemens and other CAE formats)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.